Display power ICs

Building display power portfolio and starting with dual output PMIC bias supply

Our display power IC family comprising of various current capability and topology ICs to drive different size of LCD panels. This high integrated family can offer small solution size and simplify design effort. These devices also enable ultra-high efficiency to extend battery life, helping you to achieve best picture and video quality for LCD display.

Features and benefits

  • Input voltage range: 2.7 V to 5 V
  • Programmable output voltages:
    • OUTP: +4 V to +6 V (0.1 V step)
    • OUTN: -4 V to -6 V (0.1 V step)
  • ± 1% high output voltage accuracy
  • Excellent transient response
  • I²C Interface for flexible output programming
  • Wafer level chip-scale package; 15 bumps
  • 1.16 × 1.96 × 0.62 mm body (0.4 mm pitch)

Applications

  • Smart phones
  • Tablets
  • Virtual Reality (VR) headsets
  • Internet-of-Things (IoT)
  • White goods/factory automation HMI

Products

Type number Description Status Quick access
NEX10000AUB 120 mA dual output LCD bias power suppl Production
NEX10000UB 80 mA dual output LCD bias power supply Production
NEX10001UB 220 mA dual output LCD bias power supply Production
Visit our documentation center for all documentation

Leaflet (2)

File name Title Type Date
nexperia_document_leaflet_LCD_bias_CN.pdf 适用于智能手机和平板电脑的 NEX10000/1 2.7~5 V LCD偏压电源IC Leaflet 2024-01-11
nexperia_document_leaflet_LCD_bias.pdf NEX10000/1 2.7 to 5 V LCD bias power supply IC for smartphones and tablets Leaflet 2024-01-05

Outline 3d (1)

File name Title Type Date
sot8054-1_3d.png WLCSP15; SOT8054 Outline 3d 2022-11-15

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference